Skip to main content

LMN (QFN 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L72.10X10B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LMN
Package Description
Descriptive text for this package.
72 LEAD QFN 10 X 10mm BODY, PUNCH
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LMN
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 10.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 144 KB
1 item