Skip to main content

LMS (TQFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.7X7D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LMS
Package Description
Descriptive text for this package.
48 LEAD TQFN (7X7 MM) with MEP
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LMS
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 42 KB
1 item