Skip to main content

LMT (QFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.3X4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LMT
Package Description
Descriptive text for this package.
20 LEAD QFN 3x4x0.9
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LMT
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
3.99mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.00 x 0.90
Type Title Date
Package Outline Drawing PDF 103 KB
1 item