Title | Information |
---|---|
Package Description | LGA 9.70x8.10x0.82 mm 0.65mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LMT28 |
Category | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 9.7mm |
Pb Free Category | e4 Au |
Width | 8.1mm |
Thickness | 0.82mm |
Peak Reflow Temp | 260°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 9.7 x 8.1 x 0.82 |