Skip to main content

LMX (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.7X7
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LMX
Package Description
Descriptive text for this package.
48 LEAD QFN (7X7 MM)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LMX
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 0.90