Skip to main content

LMY (TQFN 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L56.8X8D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LMY
Package Description
Descriptive text for this package.
56 LEAD TQFN (8 x 8 mm) BODY
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LMY
Category
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.00 x 8.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 65 KB
1 item