Skip to main content

LNE (TDFN 10)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LNE
Package Description
Descriptive text for this package.
10 LEAD TDFN ( 3.0x3.0x0.75mm )
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LNE
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75