Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.3X3D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LNJ
Package Description
Descriptive text for this package.
8 LEAD DFN 3X3mm
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LNJ
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 114 KB
1 item