Skip to main content

LNO (QFN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L40.5X5C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LNO
Package Description
Descriptive text for this package.
40 LEAD QFN 5X5 (0.90mm Nom) (0.4mm Pitch)_ with DAP Plating on Upper Side Only
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LNO
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.90