Skip to main content

LNQ (TDFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.5X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LNQ
Package Description
Descriptive text for this package.
16 LEAD TDFN 5 X 3mm BODY
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LNQ
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
4.98mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.98 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item