Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L8.2X2 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
LNS |
Package Description Descriptive text for this package.
|
8L 2x2 uTDFN COL (0.55mm max) |
Package Status | Active |
Package Type | uTDFN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
LNS |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Width | 2mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.00 x 2.00 x 0.00 |