Skip to main content

LNY (DFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2X2E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LNY
Package Description
Descriptive text for this package.
8 LEAD DFN 2X2 (0.90mm) PACKAGE with MEP
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LNY
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2.01mm
Width
2.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 2.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 120 KB
1 item