Skip to main content

LO2 (QFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.3X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LO2
Package Description
Descriptive text for this package.
32L FCQFN, 3x5x0.8mm (ZANPA)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LO2
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 5.00 x 0.75