Skip to main content

LOB (VFQFPN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.3X4A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOB
Package Description
Descriptive text for this package.
VFQFPN 3.00x4.00x 0.8 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
LOB
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 4.0 x 0.8