Title | Information |
---|---|
Pkg. Name | L22.4X4A |
Pkg. Previous Code | LOC |
Package Description | 22L FCQFN (4x4x0.85mm) |
Package Status | Active |
Package Type | TQFN |
Package Code | LOC |
Category | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4.00 x 4.00 x 0.85 |