Skip to main content

LOF (DFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.2.5X2.5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOF
Package Description
Descriptive text for this package.
10 LEAD 2.5X2.5 DFN (PPF)
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
LOF
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
2.5mm
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.50 x 2.50 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 165 KB
1 item