Skip to main content

LOI (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.6X6B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOI
Package Description
Descriptive text for this package.
48LD 6X6 QFN (0.4mm pitch) - UTL
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LOI
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90