Title | Information |
---|---|
Pkg. Name | L24.4X4E |
Pkg. Previous Code | LOP |
Package Description | 24 LEAD TQFN PACKAGE (4x4 mm) |
Package Status | Active |
Package Type | TQFN |
Package Code | LOP |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |