Skip to main content

LOU (TQFN 22)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L22.4X4A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOU
Package Description
Descriptive text for this package.
22L FCQFN (4x4x0.85mm)
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
LOU
Category
PLASTIC
Lead Count
22
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.00 x 4.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 158 KB
1 item