Skip to main content

LOX (VFQFPN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.5X5P
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOX
Package Description
Descriptive text for this package.
32 Lead PQFN 5 x5 x0.75
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
LOX
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
0.2mm
Pb Free Category
e3 Sn
Width
0.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.03mm
Peak Reflow Temp
260°C
Pitch
0.02mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.2 x 0.2 x 0.03

Documentation

Type Title Date
Package Outline Drawing PDF 156 KB
1 item