Skip to main content

LPH (ODFN 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L4.2.00X1.25
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LPH
Package Description
Descriptive text for this package.
4 LEAD CHIP ON SUBSTRATE OPTICAL PACKAGE 2.00 x 1.25mm (LGA)
Package Status
Active
Package Type
ODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LPH
Category
PLASTIC
Lead Count
4
Pb (Lead) Free
Yes
Length
0mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 85 KB
1 item