Skip to main content

LPI (TDFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.3X3K
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LPI
Package Description
Descriptive text for this package.
8 LEAD TDFN PACKAGE 3 x 3 mm(0.65 Pitch)
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LPI
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
16.51mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item