Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.3X2.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LPM
Package Description
Descriptive text for this package.
10 LEAD HODFN 3.0 x 2.6 mm (0.50mm Pitch) COL
Package Status
Active
Package Type
ODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LPM
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
2.59mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.59 x 3.00 x 0.70

Documentation

Type Title Date
Package Outline Drawing PDF 71 KB
1 item