Title | Information |
---|---|
Pkg. Name | L8.2.40X4 |
Pkg. Previous Code | LPS |
Package Description | 8 LEAD OPTICAL CO-PACKAGE 2.40 x 4.00 mm- PARTRON |
Package Status | Active |
Package Type | ODFN |
Class | PLASTIC |
Package Code | LPS |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 2.4mm |
Thickness | 1.2mm |
Pitch | 0.97mm |
Pkg. Dimensions (mm) | 4.00 x 2.40 x 1.20 |