Skip to main content

LQD (TDFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.4X3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LQD
Package Description
Descriptive text for this package.
12 LEAD TDFN 4x3 (0.75mm)
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LQD
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3.99mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 86 KB
1 item