Title | Information |
---|---|
Pkg. Name | L12.4X3 |
Pkg. Previous Code | LQG |
Package Description | 12 LEAD DFN 4x3 Custom, Pin 6 Fused to DAP |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LQG |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.90 |