Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2X3B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LQJ
Package Description
Descriptive text for this package.
8 LEAD X2DFN 2X3 (0.40mm MAX package height)
Package Status
Active
Package Type
X2DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LQJ
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2.01mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 3.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 105 KB
1 item