Skip to main content

LQM (DFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.4.0X5.5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LQM
Package Description
Descriptive text for this package.
20 Ld 4.0mm x 5.5mm DFN Module Design - KDS Crystal
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LQM
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
3.99mm
Width
5.51mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 5.51 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 96 KB
1 item