Skip to main content

LQO (TQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.4X4D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LQO
Package Description
Descriptive text for this package.
32 LEAD TQFN 4 x 4mm (DAP 3.1 x 3.1mm)_ Photoresist Plating DNP LF
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
LQO
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.70

Documentation

Type Title Date
Package Outline Drawing PDF 190 KB
1 item