Skip to main content

LQQ (DODFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.4X3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LQQ
Package Description
Descriptive text for this package.
10 LEAD DODFN 4 x3 x 0.70mm PACKAGE (0.50mm Pitch)
Package Status
Active
Package Type
DODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LQQ
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3.99mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 71 KB
1 item