Skip to main content

LQX (ODFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.4X3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LQX
Package Description
Descriptive text for this package.
10 LEAD ODFN 4 x3 x 0.70mm PACKAGE (0.50mm Pitch)-ASECL
Package Status
Active
Package Type
ODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LQX
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.99 x 0.70

Documentation

Type Title Date
Package Outline Drawing PDF 71 KB
1 item