Skip to main content

LRM (HODFN 7)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L7.2.0X3.4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LRM
Package Description
Descriptive text for this package.
PKG LRM, 7 LEAD COL HODFN CO-PACKAGE with VCSEL & PROX SENSOR, 2.0mm x 3.4mm, v0
Package Status
Active
Package Type
HODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LRM
Category
PLASTIC
Lead Count
7
Pb (Lead) Free
Yes
Length
3.4mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.40 x 2.00 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 96 KB
1 item