Skip to main content

LRN (HODFN 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L6.1.65X1.65A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LRN
Package Description
Descriptive text for this package.
6 LEAD COL HODFN PACKAGE 1.65x1.65mm
Package Status
Active
Package Type
HODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LRN
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
1.65mm
Width
1.65mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.65 x 1.65 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 73 KB
1 item