Skip to main content

LRV (DFN 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
GWS9294
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LRV
Package Description
Descriptive text for this package.
2 x 2 mm DFN
Package Status
Active
Package Type
DFN
Class
SPD_GENERAL
Package Code
The unique identifier of this package.
LRV
Category
SPD_GENERAL
Lead Count
4
Pb (Lead) Free
Yes
Length
2mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.00 x 2.00 x 0.00