Title | Information |
---|---|
Pkg. Name | L64.9X9A |
Pkg. Previous Code | LSB |
Package Description | 64ld 9x9 QFN with Top Exposed Die Attach Pad (TEP) |
Package Status | Active |
Package Type | QFN-TEP |
Class | PLASTIC |
Package Code | LSB |
Category | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 8.99mm |
Width | 8.99mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8.99 x 8.99 x 0.00 |