Title | Information |
---|---|
Pkg. Name | L32.5X5S |
Pkg. Previous Code | LSD |
Package Description | 32 LEAD QFN 5x5 Custom, Kmin=1.0mm |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LSD |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.90 |