Skip to main content

LSI (QFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.5X5S
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LSI
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LSI
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.90