Skip to main content

LSL (QFN 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L72.10X10D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LSL
Package Description
Descriptive text for this package.
72 LEAD QFN PACKAGE 10 X 10
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LSL
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 125 KB
1 item