Skip to main content

LSS (QFN 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L36.6X6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LSS
Package Description
Descriptive text for this package.
36 LEAD 6 x 6 x 0.85 QFN, Selective Ag Plating on DAP
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LSS
Category
PLASTIC
Lead Count
36
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 89 KB
1 item