Skip to main content

LSW (WFQFN 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L56.8X8G
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LSW
Package Description
Descriptive text for this package.
56 LD QFN PACKAGE 8X8mm BODY, 0.5mm pitch (Punched QFN With Wettable Flank) ATP
Package Status
Active
Package Type
WFQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LSW
Category
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.00 x 8.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 80 KB
1 item