Skip to main content

LTG12 (LGA 12)

Title Information
Package Description
Descriptive text for this package.
LGA 3.00x3.00x1.6 mm 0.50mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LTG12
Category
G
Lead Count
12
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e4 Au
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 3.0 x 1.6