Skip to main content

LTG24 (LGA 24)

Title Information
Package Description
Descriptive text for this package.
LGA 4.00x4.00x1.40 mm 0.50mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LTG24
Category
G
Lead Count
24
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e4 Au
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 206 KB
Package Outline Drawing PDF 168 KB
2 items