Skip to main content

LTG40 (LGA 40)

Title Information
Package Description
Descriptive text for this package.
LGA 5.00x5.00x1.70 mm 0.40mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LTG40
Category
G
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e4 Au
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 1.7

Documentation

Type Title Date
Package Outline Drawing PDF 202 KB
1 item