Title | Information |
---|---|
Package Description | LGA 1.40 x 1.80 x 0.85 mm Body 0.55mm P, LGA 1.40 x 1.80 x 0.95 mm Body 0.55mm P |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LTV6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.4mm |
Pb Free Category | e3 Sn |
Width | 1.8mm |
Thickness | 0.85mm |
Peak Reflow Temp | 260°C |
Pitch | 0.55mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 1.4 x 1.8 x 0.85 |