Title | Information |
---|---|
Package Description | LGA 4.60x4.00x1.15 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LTX20 |
Category | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 4.6mm |
Pb Free Category | e3 Sn |
Width | 4mm |
Thickness | 1.15mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 4.6 x 4.0 x 1.15 |