Title | Information |
---|---|
Pkg. Name | L20.3.2X1.8 |
Pkg. Previous Code | LUD |
Package Description | 20L 3.2 x 1.8 uTQFN COL (0.55mm max) 0.4mm pitch |
Package Status | Active |
Package Type | uTQFN |
Class | PLASTIC |
Package Code | LUD |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 3.2mm |
Width | 1.8mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.20 x 1.80 x 0.00 |