Skip to main content

LUL (QFN 46)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L46.4.5X6.5A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LUL
Package Description
Descriptive text for this package.
46 LEAD QFN PACKAGE 4.5x6.5 mm (0.40mm Pitch)
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LUL
Category
PLASTIC
Lead Count
46
Pb (Lead) Free
Yes
Length
6.5mm
Width
4.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
21.59mm
Pitch
10.16mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.50 x 4.50 x 21.59

Documentation

Type Title Date
Package Outline Drawing PDF 91 KB
1 item