Skip to main content

LUQ (DFN 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L30.4X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LUQ
Package Description
Descriptive text for this package.
30 LEAD DFN PACKAGE 4x6 mm (0.40mm Pitch)-ASECL
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LUQ
Category
PLASTIC
Lead Count
30
Pb (Lead) Free
Yes
Length
5.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
22.86mm
Pitch
10.16mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 3.99 x 22.86

Documentation

Type Title Date
Package Outline Drawing PDF 76 KB
1 item