Title | Information |
---|---|
Pkg. Name | L16.2.5X3A |
Pkg. Previous Code | LUV |
Package Description | 16L 2.5X3mm Wettable Flank Flip Chip QFN (WF-FCQFN), ASE |
Package Status | Active |
Package Type | WFQFN |
Package Code | LUV |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 2.5mm |
Width | 3mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.50 x 3.00 x 0.85 |