Title | Information |
---|---|
Package Description Descriptive text for this package.
|
32-LGA 5.00 x 5.00 x 1.20 mm Body 0.50m |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
LV0032AA |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | e4 NiAu |
Width | 5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.2mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5.0 x 5.0 x 1.2 |